IESNA:LM-63-2002
[TEST]P1390517
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6C-850-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 6xLight Square PACKAGE 80CRI 5000K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (84) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.32A 278.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24887.4
TILT=NONE
84 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 278.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
91.9 122.5 130.1 137.8 145.5 160.8 176.1 191.4 206.7 229.7 260.3 306.2 390.4 482.3 489.9 482.3 489.9 543.5 750.2 1232.5 1676.5 1944.4 1975.1 1883.2 
1844.9 1339.7 1087.1 933.9 849.7 765.5 681.3 574.1 367.5 168.4 68.9 7.7 0.0 0.0 
91.9 122.5 130.1 145.5 153.1 176.1 191.4 222.0 245.0 290.9 398.1 604.8 911.0 1087.1 1217.2 1393.3 1676.5 2288.9 3751.1 6208.5 9056.2 9706.9 
8719.4 7318.5 6928.1 5565.4 4057.3 2878.4 1982.7 1408.6 1002.8 757.9 359.8 191.4 68.9 7.7 0.0 0.0 
91.9 122.5 130.1 145.5 168.4 191.4 222.0 290.9 444.0 972.2 1844.9 2932.0 3911.9 4998.9 6070.7 7226.6 8619.9 11452.3 17990.0 25829.0 
30184.9 30827.9 29649.0 28462.4 28072.0 27153.4 25430.9 21764.0 15287.7 8658.2 4172.1 1600.0 497.6 252.6 84.2 7.7 0.0 0.0 
91.9 114.8 122.5 145.5 176.1 206.7 267.9 405.7 995.2 2763.6 4861.1 6897.4 9056.2 10610.3 12325.0 13970.9 17071.3 24083.6 33109.2 
41399.9 44102.2 44890.7 45082.1 46062.0 46375.9 46674.4 42953.9 33920.7 25630.0 17813.9 12141.3 3529.1 987.5 283.2 61.2 7.7 0.0 
0.0 
91.9 107.2 122.5 145.5 176.1 214.3 290.9 566.5 1722.4 4478.4 7777.8 10403.6 12485.8 14522.1 17010.1 19766.0 24757.3 34946.5 49185.4 
56404.3 58815.7 59290.4 61211.9 63271.1 63401.3 61150.6 53235.0 42823.8 33139.8 26977.3 17691.4 5481.2 1806.7 382.8 76.6 7.7 0.0 
0.0 
91.9 99.5 114.8 137.8 176.1 214.3 313.9 612.4 2243.0 5672.6 9316.5 11705.0 13771.9 16298.2 19100.0 22552.5 28875.8 40825.8 55661.8 
62765.9 65835.7 67550.4 70719.7 72273.8 72090.0 68392.5 58831.0 46850.5 39371.3 32121.7 19536.3 7663.0 2442.0 375.1 76.6 0.0 
0.0 0.0 
91.9 91.9 107.2 130.1 168.4 206.7 283.2 566.5 1936.8 4838.2 7900.3 10457.2 12348.0 14185.3 16573.7 19429.2 24175.5 33981.9 47937.5 
55508.6 57522.0 57958.3 59527.7 61120.0 61288.4 58632.0 50808.3 41269.8 32596.3 26234.7 17400.5 5703.2 2465.0 512.9 68.9 0.0 0.0 
0.0 
91.9 91.9 107.2 130.1 160.8 199.0 252.6 413.4 1148.3 2824.8 5075.5 7180.7 9109.8 10480.1 11873.4 13458.0 15976.6 22652.1 32718.8 
40657.3 43260.2 43803.7 44002.7 44737.6 45082.1 45120.4 40994.2 33017.3 24696.0 17967.0 12164.3 3911.9 1500.4 375.1 53.6 0.0 0.0 
0.0 
91.9 91.9 107.2 122.5 145.5 176.1 206.7 267.9 436.4 1079.4 2021.0 3131.0 4133.9 5037.2 6063.0 7157.7 8397.9 11306.9 17530.7 26119.9 
30284.4 30797.3 29388.7 28095.0 27689.3 26364.9 24366.8 19842.6 14315.4 8627.5 4417.1 1791.3 597.1 283.2 84.2 0.0 0.0 0.0 
91.9 84.2 99.5 114.8 130.1 145.5 176.1 191.4 222.0 283.2 413.4 666.0 941.6 1094.7 1240.2 1469.8 1806.7 2342.5 3590.3 6514.7 9561.5 10150.9 
8780.6 7196.0 6897.4 5220.9 3789.4 2518.6 1691.8 1286.1 1041.1 826.8 444.0 206.7 61.2 0.0 0.0 0.0 
91.9 84.2 91.9 107.2 122.5 137.8 153.1 168.4 183.7 206.7 237.3 290.9 390.4 482.3 482.3 474.6 497.6 543.5 681.3 1232.5 1929.1 2097.6 1890.9 1653.5 
1600.0 1201.9 979.9 865.0 803.8 773.2 719.6 643.0 467.0 183.7 53.6 0.0 0.0 0.0 
91.9 84.2 91.9 99.5 114.8 130.1 137.8 153.1 153.1 168.4 183.7 206.7 222.0 267.9 283.2 275.6 245.0 237.3 245.0 252.6 260.3 290.9 336.8 375.1 375.1 436.4 
482.3 512.9 535.9 528.2 520.6 459.3 390.4 222.0 53.6 0.0 0.0 0.0 
91.9 76.6 84.2 91.9 99.5 107.2 114.8 114.8 114.8 122.5 122.5 130.1 137.8 137.8 137.8 145.5 145.5 153.1 145.5 137.8 137.8 137.8 137.8 137.8 145.5 168.4 
191.4 199.0 206.7 222.0 260.3 298.6 290.9 229.7 84.2 0.0 0.0 0.0 
91.9 76.6 76.6 84.2 84.2 84.2 91.9 91.9 91.9 91.9 91.9 99.5 91.9 91.9 91.9 91.9 91.9 91.9 99.5 99.5 107.2 107.2 107.2 114.8 114.8 130.1 
153.1 168.4 176.1 176.1 160.8 137.8 130.1 107.2 61.2 0.0 0.0 0.0 
91.9 68.9 68.9 68.9 68.9 76.6 68.9 68.9 68.9 68.9 68.9 68.9 68.9 68.9 61.2 61.2 61.2 61.2 61.2 53.6 61.2 68.9 84.2 91.9 91.9 99.5 91.9 76.6 68.9 53.6 45.9 38.3 23.0 7.7 0.0 
0.0 0.0 0.0 
91.9 68.9 61.2 61.2 61.2 61.2 61.2 53.6 53.6 53.6 45.9 45.9 38.3 38.3 30.6 30.6 23.0 30.6 38.3 45.9 38.3 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.9 68.9 61.2 61.2 53.6 53.6 53.6 45.9 45.9 38.3 30.6 23.0 15.3 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.9 61.2 53.6 53.6 45.9 45.9 45.9 38.3 38.3 23.0 15.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.9 61.2 53.6 45.9 38.3 38.3 30.6 30.6 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.9 61.2 45.9 38.3 30.6 30.6 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.9 53.6 45.9 38.3 30.6 30.6 23.0 15.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.9 53.6 45.9 38.3 30.6 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.9 53.6 45.9 30.6 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.9 53.6 38.3 30.6 23.0 15.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.9 53.6 38.3 30.6 23.0 15.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.9 53.6 38.3 30.6 23.0 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.9 61.2 45.9 38.3 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.9 68.9 53.6 45.9 38.3 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.9 84.2 68.9 61.2 53.6 45.9 38.3 23.0 15.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
91.9 99.5 91.9 84.2 76.6 68.9 61.2 53.6 45.9 30.6 23.0 15.3 15.3 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
91.9 107.2 99.5 91.9 84.2 76.6 76.6 68.9 53.6 45.9 30.6 30.6 23.0 23.0 15.3 15.3 15.3 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.7 7.7 7.7 0.0 
0.0 0.0 
91.9 114.8 107.2 99.5 91.9 91.9 84.2 76.6 68.9 53.6 45.9 38.3 30.6 30.6 23.0 23.0 23.0 15.3 15.3 15.3 15.3 15.3 15.3 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 15.3 15.3 
7.7 7.7 0.0 
91.9 122.5 114.8 107.2 107.2 99.5 99.5 99.5 84.2 76.6 61.2 53.6 53.6 45.9 38.3 38.3 30.6 30.6 30.6 30.6 30.6 23.0 23.0 23.0 15.3 15.3 15.3 15.3 15.3 15.3 15.3 23.0 23.0 23.0 
23.0 23.0 23.0 0.0 
91.9 122.5 114.8 114.8 114.8 107.2 107.2 107.2 99.5 91.9 84.2 68.9 61.2 61.2 53.6 53.6 45.9 45.9 45.9 45.9 38.3 30.6 30.6 23.0 23.0 23.0 23.0 23.0 23.0 23.0 23.0 23.0 23.0 23.0 
23.0 23.0 23.0 0.0 
91.9 114.8 107.2 107.2 107.2 107.2 107.2 107.2 107.2 91.9 84.2 76.6 76.6 68.9 68.9 61.2 61.2 61.2 61.2 53.6 53.6 45.9 38.3 30.6 30.6 23.0 23.0 23.0 23.0 23.0 23.0 23.0 23.0 
23.0 23.0 23.0 23.0 0.0 
91.9 114.8 107.2 107.2 99.5 99.5 99.5 91.9 91.9 91.9 84.2 84.2 84.2 76.6 76.6 76.6 76.6 76.6 84.2 91.9 84.2 68.9 61.2 53.6 53.6 45.9 45.9 38.3 38.3 
45.9 38.3 30.6 23.0 23.0 15.3 15.3 15.3 0.0 
91.9 107.2 107.2 99.5 99.5 99.5 99.5 99.5 91.9 91.9 91.9 91.9 91.9 91.9 91.9 99.5 99.5 99.5 99.5 99.5 99.5 107.2 122.5 137.8 145.5 145.5 
130.1 114.8 107.2 91.9 84.2 76.6 68.9 45.9 30.6 15.3 7.7 0.0 
91.9 114.8 107.2 107.2 107.2 107.2 114.8 107.2 107.2 107.2 114.8 114.8 114.8 114.8 114.8 122.5 122.5 130.1 130.1 137.8 137.8 145.5 145.5 153.1 153.1 168.4 
191.4 206.7 206.7 199.0 191.4 176.1 168.4 145.5 91.9 15.3 7.7 0.0 
91.9 114.8 122.5 122.5 122.5 130.1 130.1 137.8 137.8 137.8 145.5 153.1 153.1 153.1 160.8 168.4 176.1 183.7 176.1 168.4 160.8 168.4 168.4 176.1 183.7 214.3 
237.3 245.0 260.3 275.6 313.9 352.1 336.8 275.6 99.5 15.3 0.0 0.0 
91.9 122.5 130.1 130.1 137.8 153.1 160.8 168.4 176.1 191.4 206.7 222.0 245.0 283.2 306.2 290.9 275.6 267.9 267.9 283.2 290.9 321.5 405.7 428.7 436.4 482.3 
512.9 528.2 535.9 512.9 489.9 444.0 367.5 199.0 76.6 7.7 0.0 0.0 
91.9 122.5 130.1 137.8 145.5 160.8 176.1 191.4 206.7 229.7 260.3 306.2 390.4 482.3 489.9 482.3 489.9 543.5 750.2 1232.5 1676.5 1944.4 1975.1 1883.2 
1844.9 1339.7 1087.1 933.9 849.7 765.5 681.3 574.1 367.5 168.4 68.9 7.7 0.0 0.0 
